(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.8010 Aluminum Tape (Matte)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 41,192.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
8010-50-50-PACK
8010-75-50-PACK
8010-100-50-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

₹ 41,192.00

1 Pack(s)

24 Pieces Per Package

9 Day(s) or more 50 1 Box (24 Rolls)

₹ 46,341.60

1 Pack(s)

18 Pieces Per Package

9 Day(s) or more 75 1 Box (18 Rolls)

₹ 41,192.00

1 Pack(s)

12 Pieces Per Package

35 Day(s) or more 100 1 Box (12 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Length(m)
    50
  • Thickness(mm)
    0.095
  • Details Model
    Pack type
  • Color Detail
    Silver
  • Adhesive Strength
    4.51N/10mm
  • Specifications
    With Release Paper
  • Operating Temperature Range(°C)
    -10 – 100
  • Base Material
    Aluminum Leaf (50 µm)
  • Pressure sensitive adhesive
    Acrylic Adhesive
  • Paper Tube Color
    Blue

Product Description

Metal tape with excellent heat resistance that has various functions.
[Features]
· Tape using a combination of metal-based base material and adhesive that provides various functions.
· Excellent heat resistance.
· Uses an adhesive (solvent-free) designed with the environment in mind.
· Usage temperature range: -10°C to +100°C.
[Applications]
· For air conditioning duct sealing and heat insulation material joints.

Part Number
8010-50-50-PACK
8010-75-50-PACK
8010-100-50-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

₹ 41,192.00

1 Pack(s)

24 Pieces Per Package

9 Day(s) or more 50 1 Box (24 Rolls)

₹ 46,341.60

1 Pack(s)

18 Pieces Per Package

9 Day(s) or more 75 1 Box (18 Rolls)

₹ 41,192.00

1 Pack(s)

12 Pieces Per Package

35 Day(s) or more 100 1 Box (12 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Inner capacity

Loading...

No.8010 Aluminum Tape (Matte)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 41,192.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list