(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
High Abrasion Resistant Zirconia YTZ Ball

High Abrasion Resistant Zirconia YTZ Ball

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 17,577.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-66-10
0696-30-66-30
0696-30-66-31
0696-30-66-35
0696-30-66-36
0696-30-66-37
0696-30-66-40
0696-30-66-41
0696-30-66-43
0696-30-66-47
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
TGK Code Density Contents

₹ 63,667.11

1 Piece(s) 11 Day(s) or more 0.1 0696306610 6.0 1 Pack (1 kg)

₹ 19,909.11

1 Piece(s) 12 Day(s) or more 0.6 0696306630 6.0 1 Pack (1 kg)

₹ 19,909.11

1 Piece(s) 11 Day(s) or more 0.65 0696306631 6.0 1 Pack (1 kg)

₹ 18,530.87

1 Piece(s) 12 Day(s) or more 1.25 0696306635 6.0 1 Pack (1 kg)

₹ 18,320.58

1 Piece(s) 18 Day(s) or more 1.5 0696306636 6.0 1 Pack (1 kg)

₹ 18,107.62

1 Piece(s) 14 Day(s) or more 1.75 0696306637 6.0 1 Pack (1 kg)

₹ 17,790.18

1 Piece(s) 11 Day(s) or more 2.3 0696306640 6.0 1 Pack (1 kg)

₹ 17,790.18

1 Piece(s) 95 Day(s) or more 2.7 0696306641 6.0 1 Pack (1 kg)

₹ 17,684.36

1 Piece(s) 12 Day(s) or more 4 0696306643 6.0 1 Pack (1 kg)

₹ 17,577.22

1 Piece(s) 11 Day(s) or more 15 0696306647 6.0 1 Pack (1 kg)

Basic Specifications

  • Product Model
    Grinder
  • Packing Unit
    1kg
  • Chemical Composition
    Y2O3-ZrO2
  • Hardness (HV10)
    1250
  • Fracture Toughness
    6.0
  • Abrasion Rate when Rubbing with Nothing in the Mill
    0.4
  • Contents
    1 Pack (1 kg)

Product Description

High wear-resistant zirconia grinding balls for grinding, mixing and powder research equipment.
[Features]
· Dense quality.
· Zirconia grinding / dispersion balls made of high-density, high-strength, high-toughness, and excellent wear resistance consisting of a fine structure.
· Provides an excellent pulverizing effect, drastically reducing the amount of time required for pulverizing work.
· Boasts excellent abrasion-resistance and a long lifespan, helping keep costs down.
· Ideal for dispersing and wet grinding medias of high viscosity and high specific gravity.
[Usage]
· As the grinding media of crushing machines of screw mills, etc., mainly used for humid type grinding.

Part Number
0696-30-66-10
0696-30-66-30
0696-30-66-31
0696-30-66-35
0696-30-66-36
0696-30-66-37
0696-30-66-40
0696-30-66-41
0696-30-66-43
0696-30-66-47
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
TGK Code Density Contents

₹ 63,667.11

1 Piece(s) 11 Day(s) or more 0.1 0696306610 6.0 1 Pack (1 kg)

₹ 19,909.11

1 Piece(s) 12 Day(s) or more 0.6 0696306630 6.0 1 Pack (1 kg)

₹ 19,909.11

1 Piece(s) 11 Day(s) or more 0.65 0696306631 6.0 1 Pack (1 kg)

₹ 18,530.87

1 Piece(s) 12 Day(s) or more 1.25 0696306635 6.0 1 Pack (1 kg)

₹ 18,320.58

1 Piece(s) 18 Day(s) or more 1.5 0696306636 6.0 1 Pack (1 kg)

₹ 18,107.62

1 Piece(s) 14 Day(s) or more 1.75 0696306637 6.0 1 Pack (1 kg)

₹ 17,790.18

1 Piece(s) 11 Day(s) or more 2.3 0696306640 6.0 1 Pack (1 kg)

₹ 17,790.18

1 Piece(s) 95 Day(s) or more 2.7 0696306641 6.0 1 Pack (1 kg)

₹ 17,684.36

1 Piece(s) 12 Day(s) or more 4 0696306643 6.0 1 Pack (1 kg)

₹ 17,577.22

1 Piece(s) 11 Day(s) or more 15 0696306647 6.0 1 Pack (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon