(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0696-30-51-01 |
0696-30-51-08 |
0696-30-51-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Types | External Dimensions (mm) |
TGK Code | Contents |
---|---|---|---|---|---|---|---|---|
₹ 8,572.47 |
1 Piece(s) | 11 Day(s) or more | Square case | 90×90×50H | 0696305101 | 1 pc. | ||
₹ 7,724.64 |
1 Piece(s) | 10 Day(s) or more | Lid only for square case | 150×150×5H | 0696305108 | 1 pc. | ||
₹ 23,404.93 |
1 Piece(s) | 7 Day(s) or more | Square case | 200×200×100H | 0696305110 | 1 pc. |
High purity alumina container and lid.
[Features]
· Dense quality. Excellent heat resistance and strength is high at high temperatures.
· High heat conduction and excellent thermal shock resistance.
· Stable against chemicals and molten metals, and has excellent corrosion resistance at high temperatures.
· Extremely stable in oxidizing and reducing atmosphere at high temperatures.
· Great electrical insulation performance at high temperatures.
[Usage]
· Can be used as a heat processing container of powder.
Part Number |
---|
0696-30-51-01 |
0696-30-51-08 |
0696-30-51-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Types | External Dimensions (mm) |
TGK Code | Contents |
---|---|---|---|---|---|---|---|---|
₹ 8,572.47 |
1 Piece(s) | 11 Day(s) or more | Square case | 90×90×50H | 0696305101 | 1 pc. | ||
₹ 7,724.64 |
1 Piece(s) | 10 Day(s) or more | Lid only for square case | 150×150×5H | 0696305108 | 1 pc. | ||
₹ 23,404.93 |
1 Piece(s) | 7 Day(s) or more | Square case | 200×200×100H | 0696305110 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.