(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Security cushion for corner ultra-fine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 134.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
491
496
497
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

₹ 219.47

1 Piece(s) 5 Day(s) or more Yellow Yellow 4968124206745 1 pc.

₹ 134.00

100 Piece(s) 8 Day(s) or more Ivory Ivory 4968124206806 1 pc.

₹ 134.00

1 Piece(s) 5 Day(s) or more Black Black 4968124206790 1 pc.

Basic Specifications

Product Description

Extremely slim safety cushions that can be used in any location.
[Features]
· Shock-absorbent material made of NBR (nitrile rubber) with excellent elasticity.
· Abrasion-resistant material with a surface that is difficult to rip or tear.
[Applications]
· Perfect for protecting dangerous locations overhead, acting as a warning and preventing impact accidents.
· Can be used in a variety of situations, such as the corners of desks or furniture in warehouses or factories and offices.
· Can be used as protection in dangerous locations, or as precautionary measures against collision accidents or damage to materials.

Part Number
491
496
497
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

₹ 219.47

1 Piece(s) 5 Day(s) or more Yellow Yellow 4968124206745 1 pc.

₹ 134.00

100 Piece(s) 8 Day(s) or more Ivory Ivory 4968124206806 1 pc.

₹ 134.00

1 Piece(s) 5 Day(s) or more Black Black 4968124206790 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently asked question (FAQ)

Question: Mounting with double-sided tape or adhesive is difficult.
Answer: Wipe the mounting surface carefully with a clean cloth to remove all dust and dirt.
X
whatsapp-qr whatsapp-icon