(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bucket with Wire Spring Handle

Bucket with Wire Spring Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0419-32-24-01

  • Capacity(L)
    8
  • Internal Diameter(mm)
    260
  • Depth(mm)
    210
  • TGK Code
    0419322401
  • Material
    SUS304
  • Abstract
    Wire Spring Handle, with Scale
Part Number
0419-32-24-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,535.84

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Capacity(L)
    8
  • Internal Diameter(mm)
    260
  • Depth(mm)
    210
  • TGK Code
    0419322401
  • Material
    SUS304
  • Abstract
    Wire Spring Handle, with Scale

Product Description

[Features]
· Jointless, single press design.
· Easy to clean as dirt will not easily accumulate on the bottom.

Specifications of 0419-32-24-01

  • Capacity(L)
    8
  • Internal Diameter(mm)
    260
  • Depth(mm)
    210
  • TGK Code
    0419322401
  • Material
    SUS304
  • Abstract
    Wire Spring Handle, with Scale
Part Number
0419-32-24-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,535.84

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon