(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pulley Block (Suspension Type, Screw Type)

Pulley Block (Suspension Type, Screw Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PS25

  • Working Load Limit(kg)
    20
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    25
  • Number of Wheel
    1
  • Material
    Resin (Stainless Steel)
  • Dimension A(mm)
    60
  • Dimension B(mm)
    26
  • Specifications
    Hanging
  • Groove Width(mm)
    7
  • Amount Of Content
    1 pc.
Part Number
PS25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 614.00

4 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

Small type, stainless steel rust‑resistant pulley.
[Features]
· Ultra‑small, stainless steel simple pulley with a resin wheel.
· Plastic pulley (stainless steel frame).
· Suspended type: Use for raising/lowering and pulling lightweight objects by suspending and feeding the rope through.
· Screwed type: Mounts to walls or pillars. Use for suspending and pulling lightweight objects by feeding the rope through.
· Rust resistant.
[Applications]
· Convenient for rope guides.

Specifications of PS25

  • Working Load Limit(kg)
    20
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    25
  • Number of Wheel
    1
  • Material
    Resin (Stainless Steel)
  • Dimension A(mm)
    60
  • Dimension B(mm)
    26
  • Specifications
    Hanging
  • Groove Width(mm)
    7
  • Amount Of Content
    1 pc.
Part Number
PS25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 614.00

4 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list