(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
25X1MS |
50X1MS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (kg) |
Wheel Diameter (mm) |
Dimension A (mm) |
Dimension B (mm) |
Dimension C (mm) |
Groove Width (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,645.73 |
1 Piece(s) | 8 Day(s) or more | 60 | 25 | 85 | 30 | 22 | 8 | 150 | 1 pc. | ||
₹ 4,612.94 |
1 Piece(s) | 5 Day(s) or more | 250 | 50 | 130 | 55 | 28 | 13 | 400 | 1 pc. |
Part Number |
---|
Stainless steel, ultra‑small type simple pulley.
[Features]
· Small type, rust‑resistant stainless‑steel pulley.
· The working load is value when used as a movable pulley.
· When used as a fixed pulley, the working load is halved.
[Applications]
· Convenient for rope guides for ships.
Part Number |
---|
25X1MS |
50X1MS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (kg) |
Wheel Diameter (mm) |
Dimension A (mm) |
Dimension B (mm) |
Dimension C (mm) |
Groove Width (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,645.73 |
1 Piece(s) | 8 Day(s) or more | 60 | 25 | 85 | 30 | 22 | 8 | 150 | 1 pc. | ||
₹ 4,612.94 |
1 Piece(s) | 5 Day(s) or more | 250 | 50 | 130 | 55 | 28 | 13 | 400 | 1 pc. |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy