- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Summer Block
Specifications of MBS50
-
- Working Load Limit(kg)
- 250
-
- Product Model
- Pulley
-
- Wheel Diameter(mm)
- 50
-
- Number of Wheel
- 1
-
- Material
- Stainless Steel
-
- Dimension A(mm)
- 132
-
- Dimension B(mm)
- 30
-
- Dimension C(mm)
- 8
-
- Specifications
- Swivel Shackle
-
- Dimension D(mm)
- 45
-
- Mass(g)
- 500
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 4,564.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Working Load Limit(kg)
- 250
-
- Product Model
- Pulley
-
- Wheel Diameter(mm)
- 50
-
- Number of Wheel
- 1
-
- Material
- Stainless Steel
-
- Dimension A(mm)
- 132
-
- Dimension B(mm)
- 30
-
- Dimension C(mm)
- 8
-
- Specifications
- Swivel Shackle
-
- Dimension D(mm)
- 45
-
- Mass(g)
- 500
-
- Amount Of Content
- 1 pc.
Product Description
Strong‑type simple pulley.
[Features]
· Simple but strong type.
· Rust resistant.
[Applications]
· Convenient for cargo‑handling work for ships.
Specifications of MBS50
-
- Working Load Limit(kg)
- 250
-
- Product Model
- Pulley
-
- Wheel Diameter(mm)
- 50
-
- Number of Wheel
- 1
-
- Material
- Stainless Steel
-
- Dimension A(mm)
- 132
-
- Dimension B(mm)
- 30
-
- Dimension C(mm)
- 8
-
- Specifications
- Swivel Shackle
-
- Dimension D(mm)
- 45
-
- Mass(g)
- 500
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 4,564.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Stainless Steel Summer Block
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy