(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pulley, Simple Type Block Sheave

Pulley, Simple Type Block Sheave

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of V50

  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension B(mm)
    18
  • Dimension C(mm)
    16
  • Specifications
    Ordinary Sieve
  • Groove Width(mm)
    9
  • Amount Of Content
    1 pc.
Part Number
V50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,005.00

4 Piece(s) 11 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension B(mm)
    18
  • Dimension C(mm)
    16
  • Specifications
    Ordinary Sieve
  • Groove Width(mm)
    9
  • Amount Of Content
    1 pc.

Product Description

Repair part for pulleys with small‑radius / small‑diameter sheave ropeways to prevent damaging small‑diameter wire ropes.
[Features]
· Small/lightweight for easy carrying. Short overall length for effective use of space.
· Small‑radius sheave ropeway to prevent damaging small‑diameter wire ropes.
· The shape prevents the wire rope from getting trapped between the sheave and side panel.
· Fully plated. Corrosion‑resistant safety catch for safe outdoor work.
· Strong, safe—designed with a safety factor of 5 or above.
· Use the type containing bearings for high-use frequency work and high-speed sheave rotation.
[Applications]
· Optimal for repairing simple blocks.

Specifications of V50

  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension B(mm)
    18
  • Dimension C(mm)
    16
  • Specifications
    Ordinary Sieve
  • Groove Width(mm)
    9
  • Amount Of Content
    1 pc.
Part Number
V50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,005.00

4 Piece(s) 11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon