(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Cut Wire (Terminal-Manufacturing / Pack Included)

Stainless Steel Cut Wire (Terminal-Manufacturing / Pack Included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC1.5X10

  • Overall Length(m)
    10
  • Product Type
    Rope Sling
  • Rope Diameter(mm)
    1.5
  • Cutting load(kg)
    190
  • Amount Of Content
    A bag
Part Number
SC1.5X10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,346.00

2 Piece(s) 5 Day(s) or more A bag

Basic Specifications

  • Overall Length(m)
    10
  • Product Type
    Rope Sling
  • Rope Diameter(mm)
    1.5
  • Cutting load(kg)
    190
  • Amount Of Content
    A bag

Product Description

[Features]
· A wire rope (composition 7 × 7) made of stainless steel (SUS304).
· One side features terminal processing with aluminum piping and another aluminum pipe (crimp with pliers, a hammer, etc.) for temporary fixing is also included. However, hanging or pulling is not possible with the aluminum pipe for temporary fixing.

Specifications of SC1.5X10

  • Overall Length(m)
    10
  • Product Type
    Rope Sling
  • Rope Diameter(mm)
    1.5
  • Cutting load(kg)
    190
  • Amount Of Content
    A bag
Part Number
SC1.5X10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,346.00

2 Piece(s) 5 Day(s) or more A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon