- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Swivel Hook (Bearings Included) YHB
Specifications of YHB500
-
- Working Load Limit(t)
- 0.5
-
- Product Model
- Hook
-
- Dimension C(mm)
- 36
-
- Size D(mm)
- 85
-
- Size L(mm)
- 173
-
- Fracture Load(kg)
- 2500
-
- Dimension A(mm)
- 64
-
- Dimension B(mm)
- 30
-
- Dimension E(mm)
- 25
-
- Dimension F(mm)
- 16
-
- Dimensions r(mm)
- 133
-
- Dimension S(mm)
- 14
-
- Mass(g)
- 700
-
- Material (Body)
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 9,079.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Working Load Limit(t)
- 0.5
-
- Product Model
- Hook
-
- Dimension C(mm)
- 36
-
- Size D(mm)
- 85
-
- Size L(mm)
- 173
-
- Fracture Load(kg)
- 2500
-
- Dimension A(mm)
- 64
-
- Dimension B(mm)
- 30
-
- Dimension E(mm)
- 25
-
- Dimension F(mm)
- 16
-
- Dimensions r(mm)
- 133
-
- Dimension S(mm)
- 14
-
- Mass(g)
- 700
-
- Material (Body)
- Steel
-
- Amount Of Content
- 1 pc.
Product Description
A hook with a neck that rotates smoothly, even when suspending heavy cargo.
[Features]
· With bearings so that it can rotate smoothly even when suspending heavy cargo.
· Rotates 360° so that rope, etc., does not twist.
[Applications]
· Convenient for cargo handling work.
Specifications of YHB500
-
- Working Load Limit(t)
- 0.5
-
- Product Model
- Hook
-
- Dimension C(mm)
- 36
-
- Size D(mm)
- 85
-
- Size L(mm)
- 173
-
- Fracture Load(kg)
- 2500
-
- Dimension A(mm)
- 64
-
- Dimension B(mm)
- 30
-
- Dimension E(mm)
- 25
-
- Dimension F(mm)
- 16
-
- Dimensions r(mm)
- 133
-
- Dimension S(mm)
- 14
-
- Mass(g)
- 700
-
- Material (Body)
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 9,079.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy