(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

J Hook J1ton

J Hook J1ton

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of J1TON

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Overall Length(mm)
    176
  • Width(mm)
    80
  • Pin Diameter(mm)
    7
  • Thickness(mm)
    36
  • Mass(g)
    425
  • Material (Body)
    SCM435
  • Specifications
    Total length: 176
  • Amount Of Content
    1 pc.
Part Number
J1TON
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,568.00

2 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Overall Length(mm)
    176
  • Width(mm)
    80
  • Pin Diameter(mm)
    7
  • Thickness(mm)
    36
  • Mass(g)
    425
  • Material (Body)
    SCM435
  • Specifications
    Total length: 176
  • Amount Of Content
    1 pc.

Product Description

A hook that can be used for lifting even hard to hook items.
[Features]
· The shape of the hook has been devised so that it can be used to lift items that are hard to hook on conventional hooks.
· The hook can easily be directly attached to sling wires/chains.
· A hook for hanging drums with holes.
· Plated product.
· Shaped so that the hook catches easily.
[Applications]
· Convenient for hanging drums with holes.

Specifications of J1TON

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Overall Length(mm)
    176
  • Width(mm)
    80
  • Pin Diameter(mm)
    7
  • Thickness(mm)
    36
  • Mass(g)
    425
  • Material (Body)
    SCM435
  • Specifications
    Total length: 176
  • Amount Of Content
    1 pc.
Part Number
J1TON
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,568.00

2 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list