- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity (L) |
Type |
Sizes (mm) |
TGK Code |
Specifications |
Quantity |
|
₹ 1,212.51
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 |
A Type 1 socket |
150×250 |
0000802801 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,304.93
|
1 Piece(s)
|
|
7 Day(s) or more
|
2 |
A Type 1 socket |
220×250 |
0000802802 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,491.09
|
1 Piece(s)
|
|
7 Day(s) or more
|
3 |
A Type 1 socket |
300×250 |
0000802803 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,675.93
|
1 Piece(s)
|
|
6 Day(s) or more
|
5 |
A Type 1 socket |
400×250 |
0000802804 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 2,417.96
|
1 Piece(s)
|
|
7 Day(s) or more
|
10 |
A Type 1 socket |
350×500 |
0000802805 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 3,808.25
|
1 Piece(s)
|
|
14 Day(s) or more
|
20 |
A Type 1 socket |
500×500 |
0000802806 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 4,735.11
|
1 Piece(s)
|
|
14 Day(s) or more
|
30 |
A Type 1 socket |
700×500 |
0000802807 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 8,536.31
|
1 Piece(s)
|
|
14 Day(s) or more
|
50 |
A Type 1 socket |
600×750 |
0000802808 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 18,734.45
|
1 Piece(s)
|
|
14 Day(s) or more
|
100 |
A Type 1 socket |
1000×1000 |
0000802809 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 1,862.11
|
1 Piece(s)
|
|
14 Day(s) or more
|
1 |
B Type 2 Ports |
150×250 |
0000802821 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,954.53
|
1 Piece(s)
|
|
14 Day(s) or more
|
2 |
B Type 2 Ports |
220×250 |
0000802822 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 2,139.36
|
1 Piece(s)
|
|
14 Day(s) or more
|
3 |
B Type 2 Ports |
300×250 |
0000802823 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 2,325.55
|
1 Piece(s)
|
|
14 Day(s) or more
|
5 |
B Type 2 Ports |
400×250 |
0000802824 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 3,066.22
|
1 Piece(s)
|
|
14 Day(s) or more
|
10 |
B Type 2 Ports |
350×500 |
0000802825 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 4,456.51
|
1 Piece(s)
|
|
14 Day(s) or more
|
20 |
B Type 2 Ports |
500×500 |
0000802826 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 5,383.38
|
1 Piece(s)
|
|
14 Day(s) or more
|
30 |
B Type 2 Ports |
700×500 |
0000802827 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 9,184.58
|
1 Piece(s)
|
|
14 Day(s) or more
|
50 |
B Type 2 Ports |
600×750 |
0000802828 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 19,382.73
|
1 Piece(s)
|
|
14 Day(s) or more
|
100 |
B Type 2 Ports |
1000×1000 |
0000802829 |
Sleeve/Connector 8φ |
1 pc. |
Basic Specifications
-
- Product Model
- Special Plastic Bag
-
- Cap Material
- PVDF
-
- Product Name
- Fine Tedlar® Bag
-
- Footnote
- 6φ valve, 8φ valve and fluoropolymer sleeve can be installed with a separate fee.
-
- Precautions
- If the mouthpiece is not specified, the sleeve bore diameter will be 6φ for up to 10 L, and 8φ for larger sizes.
-
- Quantity
- 1 pc.
Product Description
· A polyvinyl fluoride sampling bag for analysis applications. Offers excellent resistance towards various types of gases and organic solvents.
· Includes different numbers of caps according to the number of spouts.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity (L) |
Type |
Sizes (mm) |
TGK Code |
Specifications |
Quantity |
|
₹ 1,212.51
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 |
A Type 1 socket |
150×250 |
0000802801 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,304.93
|
1 Piece(s)
|
|
7 Day(s) or more
|
2 |
A Type 1 socket |
220×250 |
0000802802 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,491.09
|
1 Piece(s)
|
|
7 Day(s) or more
|
3 |
A Type 1 socket |
300×250 |
0000802803 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,675.93
|
1 Piece(s)
|
|
6 Day(s) or more
|
5 |
A Type 1 socket |
400×250 |
0000802804 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 2,417.96
|
1 Piece(s)
|
|
7 Day(s) or more
|
10 |
A Type 1 socket |
350×500 |
0000802805 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 3,808.25
|
1 Piece(s)
|
|
14 Day(s) or more
|
20 |
A Type 1 socket |
500×500 |
0000802806 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 4,735.11
|
1 Piece(s)
|
|
14 Day(s) or more
|
30 |
A Type 1 socket |
700×500 |
0000802807 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 8,536.31
|
1 Piece(s)
|
|
14 Day(s) or more
|
50 |
A Type 1 socket |
600×750 |
0000802808 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 18,734.45
|
1 Piece(s)
|
|
14 Day(s) or more
|
100 |
A Type 1 socket |
1000×1000 |
0000802809 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 1,862.11
|
1 Piece(s)
|
|
14 Day(s) or more
|
1 |
B Type 2 Ports |
150×250 |
0000802821 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 1,954.53
|
1 Piece(s)
|
|
14 Day(s) or more
|
2 |
B Type 2 Ports |
220×250 |
0000802822 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 2,139.36
|
1 Piece(s)
|
|
14 Day(s) or more
|
3 |
B Type 2 Ports |
300×250 |
0000802823 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 2,325.55
|
1 Piece(s)
|
|
14 Day(s) or more
|
5 |
B Type 2 Ports |
400×250 |
0000802824 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 3,066.22
|
1 Piece(s)
|
|
14 Day(s) or more
|
10 |
B Type 2 Ports |
350×500 |
0000802825 |
Sleeve/Connector 6φ |
1 pc. |
|
₹ 4,456.51
|
1 Piece(s)
|
|
14 Day(s) or more
|
20 |
B Type 2 Ports |
500×500 |
0000802826 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 5,383.38
|
1 Piece(s)
|
|
14 Day(s) or more
|
30 |
B Type 2 Ports |
700×500 |
0000802827 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 9,184.58
|
1 Piece(s)
|
|
14 Day(s) or more
|
50 |
B Type 2 Ports |
600×750 |
0000802828 |
Sleeve/Connector 8φ |
1 pc. |
|
₹ 19,382.73
|
1 Piece(s)
|
|
14 Day(s) or more
|
100 |
B Type 2 Ports |
1000×1000 |
0000802829 |
Sleeve/Connector 8φ |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy