• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Micro Longnose Pliers SP Type

Micro Longnose Pliers SP Type

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· As the tips taper towards the end, and are long, it is useful for working in places considered difficult for conventional longnose pliers (it also includes functions for cutting, branching, and peeling wires).
· It is useful in a vehicle.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • Part Number
    No.15
  • TGK Code
    0528574915
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 0528-57-49-15
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • Part Number
    No.15
  • TGK Code
    0528574915
  • Specifications
    Semi copper wire cutting performance: 1.2φ mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)