• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Mini Cutting Nippers

Mini Cutting Nippers

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Suitable for small copper wires, cutting nippers, fine workmanship, hobbies, etc.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 115
  • 125
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 1
  • 1.2
  • Clear
Part Number

Refine by

  • No.12
  • No.2
  • Clear
TGK Code

Refine by

  • 0528574911
  • 0528574912
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
115
1
No.2
0528574911
11 Day(s) or more
-

Part Number : 0528-57-49-11
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Part Number
    No.2
  • TGK Code
    0528574911
125
1.2
No.12
0528574912
11 Day(s) or more
-

Part Number : 0528-57-49-12
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Part Number
    No.12
  • TGK Code
    0528574912

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Small Nipper
    Small Nipper

    TRUSCO NAKAYAMA

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)