Brush Cut

Brush Cut

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Suitable for extra fine wire cutting, hobbies, etc.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Part Number
    NO.18
  • TGK Code
    0528574908
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 0528-57-49-08
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Part Number
    NO.18
  • TGK Code
    0528574908

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)