Ball Point Hex Driver 3601

Ball Point Hex Driver 3601

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be used from ultra-small 1.27 mm.
· Ballpoint type so can be used for work in narrow spaces.

Basic Specifications

  • Tip standards
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Part Number
    3601
  • TGK Code
    0528545404
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 0528-54-54-04
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tip standards
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Part Number
    3601
  • TGK Code
    0528545404
  • Abstract
    Interchangeable 3 Piece Set (6 Types)
  • Set Content
    · 1.27-2.5 ball-point bit
    / 2.0-4.0 ball-point bit
    / 1.5-3.0 ball-point bit
    / Handle (green)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)