Precision screwdriver set 3600

Precision screwdriver set 3600

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The handle is shaped to perfectly fit the hand to prevent fatigue over long-term use.
· Uses high-performance nickel chromium molybdenum vanadium steel, to achieve high hardness.
· Phillips 000 bit ultra-precision screw compatible.

Basic Specifications

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Part Number
    3600
  • TGK Code
    0528545401
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 0528-54-54-01
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Part Number
    3600
  • TGK Code
    0528545401
  • Abstract
    Interchangeable 3 Piece Set (6 Types)
  • Set Content
    · Phillips 000 bit - Phillips 00 bit
    · Phillips 1 bit - Flathead 3 mm bit
    · Phillips 0 bit - Flathead 1.8 mm bit
    · Handle (red)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)