(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Monocular Loupe Stand with LED Light

Monocular Loupe Stand with LED Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,382₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The use of LEDs compensates for the insufficient brightness of only natural light, making brighter and more clear observation possible.
· The lens can be easily removed from the stand to be used as a monocular.
· Reliable and made in Japan.

Part Number
0528-75-31-02
0528-75-31-03
0528-75-31-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Part Number TGK Code Amount Of Content

₹ 21,382.44

1 Piece(s) 13 Day(s) or more 12KM-412LS05287531021 pc.

₹ 24,031.76

1 Piece(s) 13 Day(s) or more 20KM-616LS05287531031 pc.

₹ 24,031.76

1 Piece(s) 13 Day(s) or more 25KM-820LS05287531041 pc.

Loading...

  1. 1

Basic Information

Product Type Stand Magnifier Specifications The light uses a white LED light emitting diode. Two CR2016 lithium batteries used. The continuous lighting time is 16 hours. Amount Of Content 1 pc.
X
whatsapp-qr whatsapp-icon