(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Diamond Cutting Disc & Bar (Metal Bond Type) Grit Size (#) 280/100

Nakanishi Diamond Cutting Disc & Bar (Metal Bond Type) Grit Size (#) 280/100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,084₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The grains are highly abrasive and provide excellent grinding ability.

 
Part Number
14581
14661
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

₹ 11,084.40

1 Piece(s) 6 Day(s) or more 28019315,000476-1669

₹ 12,020.45

1 Piece(s) 6 Day(s) or more 10052.3450,000476-1685

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon