(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nakanishi Diamond Cutting Disc & Bar (Metal Bond Type) Grit Size (#) 200

Nakanishi Diamond Cutting Disc & Bar (Metal Bond Type) Grit Size (#) 200
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Particle Size(#)200Diamond Maximum Diameter(mm)19
Shaft Diameter(mm)3Max. Rotational Speed(rpm)15,000
Trusco Code476-1642 - -

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Particle Size(#)200Diamond Maximum Diameter(mm)19
Shaft Diameter(mm)3Max. Rotational Speed(rpm)15,000
Trusco Code476-1642 - -

Loading...

Configured Specifications

Particle Size(#)200Diamond Maximum Diameter(mm)19
Shaft Diameter(mm)3Max. Rotational Speed(rpm)15,000
Trusco Code476-1642 - -

Product Description

[Features]
· The grains are highly abrasive and provide excellent grinding ability.

Nakanishi Diamond Cutting Disc & Bar (Metal Bond Type) Grit Size (#) 200
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Particle Size(#)200Diamond Maximum Diameter(mm)19
Shaft Diameter(mm)3Max. Rotational Speed(rpm)15,000
Trusco Code476-1642 - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Particle Size(#)200Diamond Maximum Diameter(mm)19
Shaft Diameter(mm)3Max. Rotational Speed(rpm)15,000
Trusco Code476-1642 - -
Part Number
14523
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,773.36

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Particle Size(#) 200 Diamond Maximum Diameter(mm) 19 Shaft Diameter(mm) 3
Max. Rotational Speed(rpm) 15,000 Trusco Code 476-1642

Please check the type/dimensions/specifications of the part 14523 in the Nakanishi Diamond Cutting Disc & Bar (Metal Bond Type) Grit Size (#) 200 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list