(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flex head quick ratchet box wrench

Flex head quick ratchet box wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of RMFQ-18

  • Overall Length(mm)
    203
  • Opposite side dimensions(mm)
    18
  • Thickness(mm)
    Wrench: 7.8, Offset: 10.7
  • JAN Code
    4953488299076
  • Trusco Code
    431-9702
  • Mass(g)
    195
Part Number
RMFQ-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,208.20

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    203
  • Opposite side dimensions(mm)
    18
  • Thickness(mm)
    Wrench: 7.8, Offset: 10.7
  • JAN Code
    4953488299076
  • Trusco Code
    431-9702
  • Mass(g)
    195

Product Description

【特長】
・配管のフレアナットや狭い場所での締付け作業に最適です。
・本体は薄形のストレート形状のため、奥まった狭い場所での作業に威力を発揮します。

Specifications of RMFQ-18

  • Overall Length(mm)
    203
  • Opposite side dimensions(mm)
    18
  • Thickness(mm)
    Wrench: 7.8, Offset: 10.7
  • JAN Code
    4953488299076
  • Trusco Code
    431-9702
  • Mass(g)
    195
Part Number
RMFQ-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,208.20

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon