(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sandvik CoroThread 266 Thread-Cutting Tip

Sandvik CoroThread 266 Thread-Cutting Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,626₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CoroThread 266, Thread Cutting Tip
· Coated carbide tip.
· New concept tip achieves simple installation and has a high clamp rigidity guide rail
[Applications]
· For internal threading machining

 
Part Number
266RL16WH01A260M
266RL-16UN01A240M
266RL-16UN01A280M
266RL-16UN01A320M
266RL-16WH01A180M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Trusco Code Quantity

₹ 2,625.56

10 Piece(s) 5 Day(s) or more For cutting internal threads, for Whitworth 55°threads, machining pitch: 26 threads604-714910

₹ 2,625.56

10 Piece(s) 5 Day(s) or more For cutting internal threads, for inch threads, machining pitch: 24 threads604-696710

₹ 2,625.56

10 Piece(s) 5 Day(s) or more For cutting internal threads, for inch threads, machining pitch: 28 threads604-697510

₹ 2,625.56

10 Piece(s) 5 Day(s) or more For cutting internal threads, for inch threads, machining pitch: 32 threads604-698310

₹ 2,625.56

10 Piece(s) 5 Day(s) or more For cutting internal threads, for Whitworth 55°threads, machining pitch: 18 threads604-712210

Loading...

  1. 1

Basic Information

Selfishly Right-hand Quantity 10
X
whatsapp-qr whatsapp-icon