(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
T-Max P Insert for turning, Trigon 80°, Lathe Negative Tip 3205, WNMA/WNMG

T-Max P Insert for turning, Trigon 80°, Lathe Negative Tip 3205, WNMA/WNMG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,522₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Hexagonal 80° Tip
· Negative Insert
[Applications]
· For machining of cast iron

 
Part Number
WNMA080408KR3205
WNMA080412KR3205
WNMG080408KM3205
WNMG080408KR3205
WNMG080412KM3205
WNMG080412KR3205
WNMG080416KM3205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Trusco Code Quantity

₹ 1,784.42

10 Piece(s) 11 Day(s) or more For machining and rough machining of cast iron with no breaker695-226710

₹ 1,784.42

10 Piece(s) 11 Day(s) or more For machining and rough machining of cast iron with no breaker695-229110

₹ 1,521.91

10 Piece(s) 11 Day(s) or more For machining and medium machining of cast iron695-258510

₹ 1,521.91

10 Piece(s) 13 Day(s) or more For machining and rough machining of cast iron695-261510

₹ 1,521.91

10 Piece(s) 11 Day(s) or more For machining and medium machining of cast iron695-268210

₹ 1,521.91

10 Piece(s) 13 Day(s) or more For machining and rough machining of cast iron695-271210

₹ 1,521.91

10 Piece(s) 13 Day(s) or more For machining and medium machining of cast iron695-277110

Loading...

  1. 1

Basic Information

Selfishly No-hand Quantity 10
X
whatsapp-qr whatsapp-icon