(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Carbide tip for machining outer diameter and general inner diameter of small objects and parts
· Precision Grade
· Diamond Shape 35° Tip
· Positive tips
[Applications]
· For machining cast iron and heat-resistant alloys
· For Semi-Finishing
· Ideal when cutting edge needs to be sharp
Part Number |
---|
VBGT160401UMH13A |
VBGT160402UMH13A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|
₹ 2,392.51 | 10 Piece(s) | 11 Day(s) or more | 10 | ||
₹ 2,392.51 | 10 Piece(s) | 5 Day(s) or more | - |
Loading...
Selfishly | No-hand | Specifications | For machining and semi-finishing of cast iron and heat-resisting alloys, ideal for occasions where sharpness of blade tip counts. | Trusco Code | 226-5524 |
---|---|---|---|---|---|
Quantity | 10 |