(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
T-Max P Insert for turning, Rhombic 35°, Lathe Negative Tip, VNMG160408-KM-3205

T-Max P Insert for turning, Rhombic 35°, Lathe Negative Tip, VNMG160408-KM-3205
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,273₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Diamond Shape 35° Tip
· Negative Insert
[Applications]
· For machining of cast iron
· For Medium Machining

 
Part Number
VNMG160408KM3205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 2,273.31

10 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For machining and medium machining of cast iron Trusco Code 695-4634
Quantity 10

Please check the type/dimensions/specifications of the part VNMG160408KM3205 in the T-Max P Insert for turning, Rhombic 35°, Lathe Negative Tip, VNMG160408-KM-3205 series.

X
whatsapp-qr whatsapp-icon