(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
T-Max P Insert for turning, Square, Lathe Negative Tip, SNMG120412-MM-2015

T-Max P Insert for turning, Square, Lathe Negative Tip, SNMG120412-MM-2015
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,476₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Square Tip
· Negative Insert
[Applications]
· For Stainless Steel Machining

 
Part Number
SNMG120412MM2015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 1,476.36

10 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For processing stainless steel material, medium processing Trusco Code 127-1113
Quantity 10

Please check the type/dimensions/specifications of the part SNMG120412MM2015 in the T-Max P Insert for turning, Square, Lathe Negative Tip, SNMG120412-MM-2015 series.

X
whatsapp-qr whatsapp-icon