(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Tip for T-Max U Lock threading
· Coated carbide tip.
· Quick change type
[Applications]
· For internal threading machining
· For Inch Screws
· Processing Pitch: for 16-Thread
Specifications | For cutting internal threads, for inch threads, machining pitch: 16 threads | Trusco Code | 609-9548 | Quantity | 10 |
---|
Please check the type/dimensions/specifications of the part R166.0L-11UN01-160-1020 in the Sandvik T-Max, U-lock Thread Cutting Tip 1020 series.