(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sandvik CoroCut 2 Plunging/Grooving Tip 2135

Sandvik CoroCut 2 Plunging/Grooving Tip 2135
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,768₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CoroCut Dual Tip
· 2 Corner Specification
· Coated carbide tip.
· High Clamp Rigidity
[Applications]
· For Low Feed Machining

 
Part Number
N123E2-0200-R0-2135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 3,768.07

10 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For Groove Machining, Low Feed Machining, Sheet Size: E, Width 2.0 mm, Full R Trusco Code 609-8215
Quantity 10

Please check the type/dimensions/specifications of the part N123E2-0200-R0-2135 in the Sandvik CoroCut 2 Plunging/Grooving Tip 2135 series.

X
whatsapp-qr whatsapp-icon