(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG150612-PF-1515

T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG150612-PF-1515
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,189₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Diamond Shape 55° Tip
· Negative Insert
[Applications]
· For General Steel Processing
· For Finish Machining

 
Part Number
DNMG150612PF1515
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 2,188.93

10 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For General Steel Processing, For Finishing Trusco Code 358-9625
Quantity 10

Please check the type/dimensions/specifications of the part DNMG150612PF1515 in the T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG150612-PF-1515 series.

X
whatsapp-qr whatsapp-icon