(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sandvik T-Max P Lathe Negative Tip

Sandvik T-Max P Lathe Negative Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Diamond Shape 55° Tip
· Negative Insert
[Applications]
· For heat-resistant alloy and stainless steel machining
· For Semi-Roughing

 
Part Number
DNMG150408SMR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 1,457.62

10 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For heat-resistant alloy and stainless steel machining, and semi-rough machining Trusco Code 604-9711
Quantity 10

Please check the type/dimensions/specifications of the part DNMG150408SMR in the Sandvik T-Max P Lathe Negative Tip series.

X
whatsapp-qr whatsapp-icon