(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sandvik T-Max P Lathe Negative Tip 5015

Sandvik T-Max P Lathe Negative Tip 5015
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cermet Tips
· Diamond Shape 55° Tip
· Negative Insert
[Applications]
· For General Steel Processing

 
Part Number
DNMG110404-MF-5015
DNMG110404-PF-5015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Trusco Code Quantity

₹ 1,792.45

10 Piece(s) 13 Day(s) or more For General Steel Processing, For Semi-Finishing609-664610

₹ 1,792.45

10 Piece(s) 11 Day(s) or more For General Steel Processing, For Finishing609-667110

Loading...

  1. 1

Basic Information

Selfishly No-hand Quantity 10
X
whatsapp-qr whatsapp-icon