(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG150404-MF1-1125

T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG150404-MF1-1125
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Diamond Shape 55° Tip
· Negative Insert

Part Number
DNMG150404-MF1-1125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 2,259.91

10 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For heat-resistant alloy and stainless steel machining, and finishing machining Trusco Code 609-6727
Quantity 10

Please check the type/dimensions/specifications of the part DNMG150404-MF1-1125 in the T-Max P Insert for turning, Rhombic 55°, Lathe Negative Tip, DNMG150404-MF1-1125 series.

X
whatsapp-qr whatsapp-icon