(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sandvik T-Max P Lathe Negative Tip 235

Sandvik T-Max P Lathe Negative Tip 235
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip.
· Diamond Shape 80° Tip
· Negative Insert
[Applications]
· For general steel and stainless steel machining
· For Medium Machining

 
Part Number
CNMG160604-QM-235
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 2,525.11

10 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Selfishly No-hand Specifications For General Steel and Stainless Steel Processing, For Semi-Processing Trusco Code 609-5828
Quantity 10

Please check the type/dimensions/specifications of the part CNMG160604-QM-235 in the Sandvik T-Max P Lathe Negative Tip 235 series.

X
whatsapp-qr whatsapp-icon