(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert PV720 PVD Cermet

Kyocera Turning Insert PV720 PVD Cermet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      895₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number
WNMG080412WQ-PV720
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 895.07

10 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Breaker Use Finish JAN Code 4960664726714 Trusco Code 771-7733
Remarks For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part WNMG080412WQ-PV720 in the Kyocera Turning Insert PV720 PVD Cermet series.

X
whatsapp-qr whatsapp-icon