(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert CA530 CVD Coating

Kyocera Turning Insert CA530 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA530: Special tough substrate with high stability and tough coating with excellent abrasion resistance.
· Supports general to heavy intermittent machining of steel (with a focus on stability).
[Applications]
· For lathe turning
· CA530: Supports general purpose to heavy intermittent machining of steel (focus on stability)

Part Number
WNMG080412CQ-CA530
WNMG080412PG-CA530
WNMG080412PS-CA530
WNMG080412PT-CA530
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBreaker Use JAN Code Trusco Code Number Contained In A Packet

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664705412 654-642110

₹ 474.66

10 Piece(s) 6 Day(s) Light Cutting4960664705757 654-646310

₹ 474.66

10 Piece(s) 8 Day(s) Light Cutting4960664705627 654-650110

₹ 474.66

10 Piece(s) 8 Day(s) Light Cutting4960664705658 654-652810

Loading...

  1. 1

Basic Information

Remarks For turning, CA530: Supports general to heavy intermittent machining of steel (focus on stability) Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon