(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert CA510 CVD Coating

Kyocera Turning Insert CA510 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining

Part Number
WNMG080402PP-CA510
WNMG080404HQ-CA510
WNMG080404PG-CA510
WNMG080404PP-CA510
WNMG080404PQ-CA510
WNMG080404PS-CA510
WNMG080408CQ-CA510
WNMG080408HQ-CA510
WNMG080408PG-CA510
WNMG080408PP-CA510
WNMG080408PQ-CA510
WNMG080408PS-CA510
WNMG080408PT-CA510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBreaker Use JAN Code Trusco Code Number Contained In A Packet

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700646 654-616110

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700363 654-617010

₹ 474.66

10 Piece(s) 8 Day(s) Light Cutting4960664700608 654-618810

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700653 654-622610

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700448 654-623410

₹ 474.66

10 Piece(s) 8 Day(s) Light Cutting4960664700479 654-625110

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700271 654-626910

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700370 654-628510

₹ 474.66

10 Piece(s) 6 Day(s) Light Cutting4960664700615 654-630710

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700660 654-634010

₹ 474.66

10 Piece(s) 8 Day(s) Finish4960664700455 654-635810

₹ 474.66

10 Piece(s) 8 Day(s) Light Cutting4960664700486 654-637410

₹ 474.66

10 Piece(s) 8 Day(s) Light Cutting4960664700516 654-639110

Loading...

  1. 1

Basic Information

Remarks For turning, CA510: High-speed/high-efficiency steel machining Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon