(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining
Part Number |
---|
VBMT110304HQ-CA510 |
VBMT160404HQ-CA510 |
VBMT160408HQ-CA510 |
VBMT160408VF-CA510 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
₹ 951.82 | 10 Piece(s) | 9 Day(s) | 4960664699797 | 654-5980 | 10 | ||
₹ 1,174.98 | 10 Piece(s) | 9 Day(s) | 4960664699865 | 654-5998 | 10 | ||
₹ 1,174.98 | 10 Piece(s) | 9 Day(s) | 4960664699872 | 654-6013 | 10 | ||
₹ 1,174.98 | 10 Piece(s) | 9 Day(s) | 4960664699919 | 654-6030 | 10 |
Loading...
Breaker Use | Finish | Remarks | For turning, CA510: High-speed/high-efficiency steel machining | Number Contained In A Packet | 10 |