(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· TN620: Special reinforcing technology (hybrid technology) achieves both superior fracture resistance and wear resistance.
· Achieves stable machining of steel and an excellent finished surface.
[Applications]
· For lathe turning
· TN620: The foremost recommended cermet for steel machining
Part Number |
---|
TPMT110304HQ-TN620 |
TPMT110304PP-TN620 |
TPMT110304XP-TN620 |
TPMT110308HQ-TN620 |
TPMT110308PP-TN620 |
VBET110302MR-F-TN620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
₹ 567.99 | 10 Piece(s) | 6 Day(s) or more | 4960664729647 | 771-8870 | 10 | ||
₹ 505.48 | 10 Piece(s) | 9 Day(s) | 4960664729760 | 771-8926 | 10 | ||
₹ 505.48 | 10 Piece(s) | 9 Day(s) | 4960664729715 | 771-8900 | 10 | ||
₹ 505.48 | 10 Piece(s) | 9 Day(s) | 4960664729654 | 771-8888 | 10 | ||
₹ 505.48 | 10 Piece(s) | 9 Day(s) | 4960664729777 | 771-8934 | 10 | ||
₹ 947.35 | 10 Piece(s) | 9 Day(s) | 4960664729890 | 771-8942 | 10 |
Loading...
Breaker Use | Finish | Remarks | For turning, TN620: the foremost recommended cermet for steel machining | Number Contained In A Packet | 10 |