(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert PR1225 PVD Coating

Kyocera Turning Insert PR1225 PVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      697₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PR1225: Ultrafine particle carbide substrate and MEGACOAT with superior wear resistance and heat resistance.
· Supports a wide range from carbon steel to stainless steel.
[Applications]
· For lathe turning
· PR1225: The foremost recommended PVD coating for stainless steel precision machining

Part Number
TPMT110304PP-PR1225
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 697.41

10 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Breaker Use Finish JAN Code 4960664713639 Trusco Code 771-5978
Remarks For turning, PR1225: the foremost recommended PVD coating for stainless steel precision machining Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part TPMT110304PP-PR1225 in the Kyocera Turning Insert PR1225 PVD Coating series.

X
whatsapp-qr whatsapp-icon