(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert TN620 Cermet (TNGG/TNMG)

Kyocera Turning Insert TN620 Cermet (TNGG/TNMG)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TN620: Special reinforcing technology (hybrid technology) achieves both superior fracture resistance and wear resistance.
· Achieves stable machining of steel and an excellent finished surface.
[Applications]
· For lathe turning
· TN620: The foremost recommended cermet for steel machining

Part Number
TNGG160401R-S-TN620
TNGG160402L-B-TN620
TNGG160402L-S-TN620
TNGG160402R-B-TN620
TNGG160402R-C-TN620
TNGG160402R-S-TN620
TNGG160404L-C-TN620
TNGG160404L-S-TN620
TNGG160404R-B-TN620
TNGG160404R-C-TN620
TNGG160404R-S-TN620
TNGG160408L-C-TN620
TNGG160408L-S-TN620
TNGG160408R-C-TN620
TNGG160408R-S-TN620
TNMG160404HQ-TN620
TNMG160404L-C-TN620
TNMG160404PG-TN620
TNMG160404PP-TN620
TNMG160404PQ-TN620
TNMG160404R-C-TN620
TNMG160404XF-TN620
TNMG160404XP-TN620
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBreaker Use JAN Code Trusco Code Number Contained In A Packet

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728893 771-851910

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728787 771-843810

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728909 771-852710

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728794 771-844610

₹ 706.33

10 Piece(s) 9 Day(s) Light Cutting4960664728831 771-846210

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728916 771-853510

₹ 706.33

10 Piece(s) 8 Day(s) Light Cutting4960664728848 771-847110

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728923 771-854310

₹ 706.33

10 Piece(s) 8 Day(s) Finish4960664728817 771-845410

₹ 706.33

10 Piece(s) 10 Day(s) Light Cutting4960664728855 771-848910

₹ 706.33

10 Piece(s) 8 Day(s) Finish4960664728930 771-855110

₹ 706.33

10 Piece(s) 9 Day(s) Light Cutting4960664728862 771-849710

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728947 771-856010

₹ 706.33

10 Piece(s) 9 Day(s) Light Cutting4960664728879 771-850110

₹ 706.33

10 Piece(s) 9 Day(s) Finish4960664728954 771-857810

₹ 617.07

10 Piece(s) 6 Day(s) Finish4960664729098 771-861610

₹ 666.16

10 Piece(s) 9 Day(s) Light Cutting4960664729050 771-858610

₹ 617.07

10 Piece(s) 9 Day(s) Light Cutting4960664729258 771-870510

₹ 617.07

10 Piece(s) 9 Day(s) Finish4960664729197 771-866710

₹ 617.07

10 Piece(s) 9 Day(s) Finish4960664729227 771-868310

₹ 666.16

10 Piece(s) 9 Day(s) Light Cutting4960664729067 771-859410

₹ 617.07

10 Piece(s) 9 Day(s) Finish4960664729135 771-863210

₹ 617.07

10 Piece(s) 9 Day(s) Finish4960664729159 771-865910

Loading...

  1. 1

Basic Information

Remarks For turning, TN620: the foremost recommended cermet for steel machining Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon