(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Mill Routing Tip PR930 PVD Coating

Kyocera Mill Routing Tip PR930 PVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,610₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PR930: Ultra-fine particle carbide substrate and high-hardness TiCN coating for superior wear resistance.
· Supports machining steel at low speeds and precision machining of sharp cutting edges.
[Applications]
· For End Face Grooving
· PR930: For low-speed machining of steel and stainless steel

Part Number
GVFL200-020A-PR930
GVFL250-020B-PR930
GVFL300-020B-PR930
GVFL300-150BR-PR930
GVFL350-020B-PR930
GVFL350-040C-PR930
GVFL400-020B-PR930
GVFL400-040C-PR930
GVFL400-200BR-PR930
GVFL490-020B-PR930
GVFL500-040C-PR930
GVFL600-040C-PR930
GVFR200-020A-PR930
GVFR200-100AR-PR930
GVFR250-020A-PR930
GVFR250-020B-PR930
GVFR290-020A-PR930
GVFR300-020B-PR930
GVFR350-020B-PR930
GVFR350-040C-PR930
GVFR400-040C-PR930
GVFR500-040C-PR930
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 2,610.02

10 Piece(s) 6 Day(s) or more 4960664179008 644-986710

₹ 2,880.58

10 Piece(s) 5 Day(s) or more 4960664179121 644-990510

₹ 2,880.58

10 Piece(s) 7 Day(s) or more 4960664179145 644-998110

₹ 3,591.80

10 Piece(s) 8 Day(s) or more 4960664204342 645-501810

₹ 2,880.58

10 Piece(s) 8 Day(s) or more 4960664179169 645-503410

₹ 3,398.93

10 Piece(s) 7 Day(s) or more 4960664179268 645-507710

₹ 2,880.58

10 Piece(s) 8 Day(s) or more 4960664179183 645-513110

₹ 3,398.93

10 Piece(s) 6 Day(s) or more 4960664179282 645-517410

₹ 3,591.80

10 Piece(s) 8 Day(s) or more 4960664204359 645-519110

₹ 2,880.58

10 Piece(s) 7 Day(s) or more 4960664179244 645-520410

₹ 3,398.93

10 Piece(s) 5 Day(s) or more 4960664179329 645-523910

₹ 3,398.93

10 Piece(s) 8 Day(s) or more 4960664179367 652-991710

₹ 2,610.02

10 Piece(s) 8 Day(s) or more 4960664178995 645-530110

₹ 3,275.71

10 Piece(s) 8 Day(s) or more 4960664203536 645-534410

₹ 2,610.02

10 Piece(s) 7 Day(s) or more 4960664179039 645-535210

₹ 2,880.58

10 Piece(s) 7 Day(s) or more 4960664179114 645-538710

₹ 2,610.02

10 Piece(s) 8 Day(s) or more 4960664179077 652-992510

₹ 2,880.58

10 Piece(s) 8 Day(s) or more 4960664179138 645-545010

₹ 2,880.58

10 Piece(s) 7 Day(s) or more 4960664179152 647-964210

₹ 3,409.64

10 Piece(s) 7 Day(s) or more 4960664179251 645-551410

₹ 3,398.93

10 Piece(s) 8 Day(s) or more 4960664179275 645-557310

₹ 3,398.93

10 Piece(s) 7 Day(s) or more 4960664179312 645-564610

Loading...

  1. 1

Basic Information

Remarks For End Surface Groove Machining, PR930: For Low-speed Machining of Steel/Stainless Steel Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon