(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert CA530 CVD Coating

Kyocera Turning Insert CA530 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      630₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA530: Special tough substrate with high stability and tough coating with excellent abrasion resistance.
· Supports general to heavy intermittent machining of steel (with a focus on stability).
[Applications]
· For lathe turning
· CA530: Supports general purpose to heavy intermittent machining of steel (focus on stability)

Part Number
DNMG150408HQ-CA530
DNMG150408PG-CA530
DNMG150408PQ-CA530
DNMG150408PS-CA530
DNMG150412CQ-CA530
DNMG150412HQ-CA530
DNMG150412PG-CA530
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBreaker Use JAN Code Trusco Code Number Contained In A Packet

₹ 629.76

10 Piece(s) 8 Day(s) Finish4960664702749 654-551310

₹ 629.76

10 Piece(s) 8 Day(s) Light Cutting4960664702923 654-555610

₹ 629.76

10 Piece(s) 8 Day(s) Finish4960664702893 654-558110

₹ 629.76

10 Piece(s) 7 Day(s) Light Cutting4960664702770 654-560210

₹ 629.76

10 Piece(s) 8 Day(s) Finish4960664702626 654-562910

₹ 629.76

10 Piece(s) 8 Day(s) Finish4960664702756 654-563710

₹ 629.76

10 Piece(s) 8 Day(s) Light Cutting4960664702930 654-565310

Loading...

  1. 1

Basic Information

Remarks For turning, CA530: Supports general to heavy intermittent machining of steel (focus on stability) Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon