(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert CA515 CVD Coating (DNMG150408PG-CA515)

Kyocera Turning Insert CA515 CVD Coating (DNMG150408PG-CA515)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      630₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA515: Abrasion resistance and stability are improved with a special substrate with excellent high-temperature distortion resistance properties and a high-hardness, tough film with a reinforced interface.
· Supports light intermittent machining of steel.
[Applications]
· For lathe turning
· CA515: For high-speed steel machining (wide coverage from finishing to light intermittent machining)

Part Number
DNMG150408PG-CA515
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 629.76

10 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Breaker Use Light Cutting JAN Code 4960664700790 Trusco Code 654-5530
Remarks For turning, CA515: For high-speed steel machining (wide coverage from light intermittent machining to finishing) Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part DNMG150408PG-CA515 in the Kyocera Turning Insert CA515 CVD Coating (DNMG150408PG-CA515) series.

X
whatsapp-qr whatsapp-icon