(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert CA525 CVD Coating

Kyocera Turning Insert CA525 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA525: Special substrate with excellent high-temperature distortion resistance properties and toughened film with a reinforced interface achieve stable machining and long life.
· Our first recommended grade for intermittent through general machining of steel.
[Applications]
· For lathe turning
· CA525: The foremost recommended general purpose grade supporting rough to intermittent machining of steel

Part Number
CNMG120408PG-CA525
CNMG120412PG-CA525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 474.66

10 Piece(s) 6 Day(s) 4960664700974 654-493210

₹ 474.66

10 Piece(s) 8 Day(s) 4960664700981 654-510610

Loading...

  1. 1

Basic Information

Breaker Use Light Cutting Remarks For turning, CA525: the foremost recommended general purpose grade material supporting rough to intermittent machining of steel Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon