(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert CA510 CVD Coating

Kyocera Turning Insert CA510 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      657₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining

Part Number
CCMT060204GK-CA510
CCMT060204HQ-CA510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 657.24

10 Piece(s) 9 Day(s) 4960664696451654-461410

₹ 657.24

10 Piece(s) 9 Day(s) 4960664696437 654-462210

Loading...

  1. 1

Basic Information

Breaker Use Finish Remarks For turning, CA510: High-speed/high-efficiency steel machining Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon