(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar Helidu/Cutter X

Iscar Helidu/Cutter X
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      62,968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The dovetail structure insert is tough and capable of positioning with high precision. It also uses both sides to enable the use of twice the corner count of conventional cutters, which could use only 4 corners.
· High-speed and high feed as well as unrivaled machining speed is realized through a tough body and a larger screw. The machine power enables super high-efficient machining of 1 mm/flute even at normal cutting depths.

Part Number
S845F45SXD80-06-25.4-R16
S845F45SXD200-12-60-R16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Number of flutes
(sheet)
Trusco Code

₹ 62,967.95

1 Piece(s) 11 Day(s) or more 806305-5027

₹ 148,427.96

1 Piece(s) 7 Day(s) or more 20012305-4985
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Number of flutes
(sheet)
Trusco Code

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language