(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, X, Heli 2000/Cutter

Iscar, X, Heli 2000/Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,530₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· 7 mm compact insert and pocket design achieve high feed even with small diameter size.
· Variety of end mills with same diameter and coarse pitch / fine pitch. Achieves the highest multi-flute specifications in its class, enabling high efficiency cutting.
· The support of all insert faces provides a good finished surface and high stability.

Part Number
HPE90AN-D16-3-C15-07-C-B
HPE90AN-D20-4-C19-07-C-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Trusco Code

₹ 31,529.69

1 Piece(s) 5 Day(s) or more 161503627-3661

₹ 39,985.27

1 Piece(s) 13 Day(s) or more 201604627-4838
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Trusco Code

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list