(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Hose Joint L Type Connector

Hose Joint L Type Connector

[Features]
· The connector is bent 90 degrees, allowing the hose angle to be changed to 90 degrees.
[Applications]
· For connecting hoses to nipples.

Part Number

Configured Part Number is shown.

G069FJ

Part Number
G069FJ
Part NumberVolume DiscountDays to ShipCompatible Nipple Amount Of Content
12 Day(s) or more All Types of Takagi Nipples1 pc.

Loading...

  1. 1

Basic Information

Product Type Related Components Height (mm) 70 Compatible Hose Inner Diameter(mm) 12–15
Compatible Hose Outer Diameter(mm) 21 JAN Code 4975373000697 Trusco Code 381-3924
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part G069FJ in the Hose Joint L Type Connector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support