(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Digital Bubble Level

Precision Digital Bubble Level
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      230,961₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 2-axis simultaneous display type, high-precision digital angle meter.
· Built-in vibrometer.
· Can be connected directly to a PC with a USB cable or Bluetooth (separate software required).
· Calibration certificate included.
· Features a self-calibration function.
[Applications]
· For precision alignment when installing machine tools, precision processing machines, etc.

 
Part Number
DWL-3000XY
DWL-3500XY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnet Accuracy JAN Code Trusco Code Material Mass
(g)

₹ 230,961.21

1 Piece(s) 8 Day(s) or more 1 PlacesDigital Display Accuracy: ±0.00°- ±10.00° (within ±0.01°) Other Angles (within ±0.03°)8887726110273479-4117ABS / Aluminum580

₹ 398,939.80

1 Piece(s) 8 Day(s) or more NoneDigital Display Accuracy: ±0.000 °- ±2.000 ° (within ±0.001 °) Other Angles (within ±0.003 °)8887726110280479-4125ABS / Casting1100

Loading...

  1. 1

Basic Information

Product Type Digital Level gauge Length(mm) 188 Height(mm) 62
Thickness(mm) 37 Color Black Power Supply AAA Alkaline Battery x 4 pcs (Included)
Supplement Can be powered by USB
X
whatsapp-qr whatsapp-icon